TMOTOR Velox F7 SE Full Function Flight Controller
For the first 50 customers who place an order, we will randomly select 5 lucky winners who will receive their orders for free, and 10 customers will enjoy a 20% discount.(ONLY FOR NEXT TIME USE)
About This Product
Experience the full functionality of VELOX F7 SE flight controller. Enhanced safety with Betaflight wiring standard. Precise control, seamless compatibility, and wireless parameter adjustment. Enjoy worry-free flying with 128M black box. Upgrade your FPV experience now!
Unique Point
Simplified Wire Order: VELOX F7 SE flight controller ensures easy and standardized wire connections, compatible with V50A SE ESC.
Enhanced Performance: Experience stable flight with low latency using the second-generation power solution
Wireless Bluetooth Control: Adjust settings wirelessly using SpeedyBee software on your mobile phone, eliminating the need for cables.
Ample Memory Capacity: 128M storage, allowing for efficient recording of flight data.
Versatile Solder Pads: Conveniently connect various devices without soldering, including video receivers, cameras, LEDs, and GPS.
Multi-Motor Control: Control up to 8 motors for diverse configurations, expanding the capabilities of your drone
Recommended1
COMBO:
Frame: 5" X4 FPV Drone
Motor: TMOTOR Velox V2207/V2306 V3
Stack:TMOTOR VELOX Full Fuction Stack
Compatible Propellers: TMOTOR T5143S
VTX: FT800
Battery: 6S
Recommended2
Frame: 7" X8 Cine Drone
Motor: TMOTOR Velox V2812 KV1155
ESC:TMOTOR V50A SE
Compatible Propellers: TMOTOR C7.5*4.6
Battery: 6S
You may also like
This product has no reviews yet.