TMOTOR Velox Full Function Stack-F7 SE FC+ V50A SE 6S BLHeli_32 4-in-1 ESC
For the first 50 customers who place an order, we will randomly select 5 lucky winners who will receive their orders for free, and 10 customers will enjoy a 20% discount.(ONLY FOR NEXT TIME USE)
About This Product
Experience enhanced stability and performance with the F7 SE FC Designed for 5-inch X4 flying machines, it supports 8 motor outputs and is compatible with X8 drones. Equipped with a 42688 gyroscope and firmware version 4.4.3 or higher, it ensures superior stability. The 128 MB large-capacity black box chip provides ample storage for flight data. Paired with T-Motor Velox motors, enjoy a comfortable and stable flying experience. Trust the F7 SE stack for countless takeoffs and landings without damage. Upgrade your aerial adventures today!
Unique Point
-
Highly cost-effective, the first choice for beginners
-
Perfect match with Velox V3 motor
-
Quality assurance, tested thousands of times without breaking
- Elevate Your Filmmaking&Robust Power Delivery&Powerful Combination
- Versatile Applications&Reliable Performance&Seamless Integration
- Advanced Features&Professional Grade
Recommended1
-
Frame: 5" X4 FPV Drone
-
Motor: TMOTOR Velox V2207/V2306 V3
-
Compatible Propellers: TMOTOR T5143S
-
Battery: 6S
Recommended2
-
Frame: 7" X8 Cine Drone
-
Motor: TMOTOR Velox V2812 KV1155
-
Compatible Propellers: TMOTOR C7.5*4.6
-
Battery: 6S
You may also like
This product has no reviews yet.