TMOTOR M1104 Unibell Micro Brushless Motor For Toothpick&Whoops

Sale price$11.90

Unique Point:

  • Suitable for 2 inch toothpick and whoops
  • Unibell design
  • Insane power
  • Lightweight
KV: 7500

Recommended:

  • Frame: 90mm/110mm Quadcopter
  • ESC: FPV 2-4S ESC
  • Compatible Propellers:  FPV 1-3inch propellers
  • Battery: 3S 450Mah 75C
  • Takeoff Weight: 120g with 3S Battery(Subject to actual take-off weight)

SPECIFICATION

You may also like

FREE DELIVERY

Worldwide from $100 for a order

DISCOUNTS & COUPONS

Registration benefits, birthday benefits and other discounts

CONTACT US

Messager or jossey@tmotor.com

SECURE PAYMENT

Pay by Paypal and Credit card

RETURN & REFUND

T-MOTOR's return and exchange policy