About This Product
The XI35 Pro frame using the customized 7075 high-strength M3 aluminum column, the prop guard can effectively reduce flight noise and improve motor efficiency. Comes with an additional backup prop guard, it is more convenient for build your drone.
Unique Point
- Lightweight
- Longer flight time, more efficiency
- Suitable for 3.5" cinewhoop
Specification
- Wheelbase: 152mm
- Interior space height: 23mm(Analog/Vista Version)
- Main plate: 3.5mm
- Bottom plate: 2mm
- VTX mounting: 25.5/20mm
- Motor mounting: 12mm
- Camera mounting: 20/19/14mm(Analog/Vista Version)
- Suitable prop size: 3.5 inch
- Weight: 126.6g (Analog/Vista Version)