TMOTOR XI25 Pro 2.5‘’ Frame For FPV Cinewhoop O3 Analog
About This Product
This frame using carbon fiber plate and prop guard. The prop guard can effectively reduce flight noise and improve motor efficiency. This one is the O3 version, exclusive O3 camera mount to filter frame vibration. This frame with the O3 and Analog version.
Unique Point
- Lightweight
- Longer flight time, more efficiency
- Suitable for 2.5" cinewhoop
This is Analog Version
This is O3(HD)Version
Specification
- Wheelbase: 112mm
- Interior space height: 23mm(Analog/Vista Version), 30mm(DJI O3 Version)
- Main plate: 3mm
- Bottom plate: 1.5mm
- FC mounting: 26.5/25.5/20mm
- VTX mounting: 25.5/20mm
- Motor mounting: 12/9mm
- Camera mounting: 19/14mm(Analog/Vista Version), 20mm(DJI O3 Version)
- Suitable prop size: 2.5 inch
- Weight: 66.2g (Analog/Vista Version), 74.6g (DJI O3 Version)
TMOTOR XI25 Pro 2.5‘’ Frame For FPV Cinewhoop O3 Analog
Sale price$29.90
Regular price (/)
You may also like
This product has no reviews yet.