TMOTOR MCK V2.0 2306 Racing Freestyle Motor KV2550
Made in collaboration with one of the fastest FPV pilots in the world, MinChan Kim, the MCK V2.0 Motor from T-Motor is a fast-racing-motor made with premium components.
The V2.0 gives great power, and it comes in three different KV options allowing you to use these on any voltage you want. The 1950KV gives you a screaming 5-6s build, while the 2250KV and 2550KV work great on both 4-5s.
Insanely smooth and extremely durable, the MCK V2.0 Motor is a racing motor aiming to be the best!
Specifications
KV: 1950
Configuration: 12N14P
Shaft Diameter: 4mm
Motor Dimensions: Ø27.9*29.6mm
Weight Including Cables (g): 32.4g
No.of Cells (Lipo): 5-6S
Idle Current@10v (A): 1.0A
Internal Resistance: 64mΩ
Max Continuous Power (60S): 959W
KV: 2250
Configuration: 12N14P
Shaft Diameter: 4mm
Motor Dimensions: Ø27.9*29.6mm
Weight Including Cables (g): 32.6g
No.of Cells (Lipo): 4-6S
Idle Current@10v (A): 1.3A
Internal Resistance: 49mΩ
Max Continuous Power (60S): 810W
KV: 2550
Configuration: 12N14P
Shaft Diameter: 4mm
Motor Dimensions: Ø27.9*29.6mm
Weight Including Cables (g): 32.2g
No.of Cells (Lipo): 4-6S
Idle Current@10v (A): 1.85A
Internal Resistance: 45mΩ
Max Continuous Power (60S): 606W
You may also like
This product has no reviews yet.