TMOTOR 2" Whoop Power Combo With M1106 Brushless Motor 35A AIO Match XI20 Pro Analog&Vista Frame

Sale price$163.90 Regular price$181.40
Save $17.50

MOTOR: M1106 6000KV
ESC: F35A AIO
FRAME: XI20 Pro Analog/Vista Version

About This Product

1. This is T-Motor FPV 2" cinewhoop power combo, it offers nimble and agile flight performance;
2. This frame using carbon fiber plate and prop guard. The prop guard can effectively reduce flight noise and improve motor efficiency. This one is the analog version;
3. Combo with our M1106 6000KV brushless motor, super lightweight, only 7.24g (incl. cable). Fantasy blue and silver unibell design, the motor is more resistance crash. NMB502ZZ bearing of high RPM for steady operation;
4. The F35A AIO with MPU series gyroscope, lower sensitivities to vibration.
With HD VTX socket, MSP displayport OSD.

Unique Point

  • Lightweight
  • Longer flight time, more efficiency
  • Suitable for 2" cinewhoop


Specification

1. Motor:M1106
2. AIO: F35A AIO
3. Wheelbase: 95mm
4. Interior space height: 23mm(Analog/Vista Version)
5. Main plate: 2mm
6. Bottom plate: 1.5mm
7. VTX mounting: 25.5/20mm
8. Motor mounting: 9mm
9. Camera mounting: 14mm(Analog/Vista Version)
10. Suitable prop size: 2inch
11. Weight: 39.6g(Analog/Vista Version)

 

Customer Reviews

Be the first to write a review
0%
(0)
0%
(0)
0%
(0)
0%
(0)
0%
(0)

You may also like

Customer Reviews

Be the first to write a review
0%
(0)
0%
(0)
0%
(0)
0%
(0)
0%
(0)

FREE DELIVERY

Worldwide from $100 for a order

DISCOUNTS & COUPONS

Registration benefits, birthday benefits and other discounts

CONTACT US

Messager or jossey@tmotor.com

SECURE PAYMENT

Pay by Paypal and Credit card

RETURN & REFUND

T-MOTOR's return and exchange policy