TMOTOR Light F4 20x20 Flight Controller-Flash Sale

Sale price$13.90 Regular price$30.90
Sold out

About this product

The new Light F411 20x20 Flight Controller is one of the lightest FC by T-Motor. This FC is very convenient and efficient; It comes with an OSD chip, to adjust parameters in the FC and software. Supports DSHOT150/DSHOT300, DSHOT600, PROSHOT1000, and is backward-compatible with Oneshot125/Oneshot42/Mulshot and common PWN signals.

This FC is also very convenient, it comes with a selection of voltage signals for your VTX and camera. 

Specifications

  • Brand: T-Motor
  • Item Name: Light F411 Flight Controller
  • Input Voltage: 2~6s
  • BEC: 5v/ 1.5A
  • Main Control:STM32F411
  • Gyroscope: MPU6000
  • RAM: No
  • Onboard OSD: Support
  • Barometer: No
  • Mounting pitch: 20*20mm
  • Weight:2.9g
  • Firmware: MATEKF411(STM32F411)

Customer Reviews

Be the first to write a review
0%
(0)
0%
(0)
0%
(0)
0%
(0)
0%
(0)

You may also like

Customer Reviews

Be the first to write a review
0%
(0)
0%
(0)
0%
(0)
0%
(0)
0%
(0)

FREE DELIVERY

Worldwide from $100 for a order

DISCOUNTS & COUPONS

Registration benefits, birthday benefits and other discounts

CONTACT US

Messager or jossey@tmotor.com

SECURE PAYMENT

Pay by Paypal and Credit card

RETURN & REFUND

T-MOTOR's return and exchange policy