T-Motor F5146 3-Blade Racing Propeller For FPV Drone(Set of 2)

Sale price$3.19

Color_: Clear Blue

About this product
T-Motor's F5146 tri-blade FPV propeller is a durable prop The F5146 features high efficiency, fast response and excellent balance! This prop offers top performance for your FPV drone, delivering a reliable level of thrust for a responsive and efficient flight.

Pick a color! ( Clear Orange, Clear Blue, Clear Gray)

Features
Easy to accelerate
More Durable
High Efficiency
Fast Response, good balance
Available Colors: Clear Orange, Clear Blue, Clear Gray

For F5146 propeller, we recommend that you use motors below 2100kv, the performance is better

If you buy our other products, you want us to send you a pack of  Propeller for free, please leave us a message 

TMotor-F5146-Racing-FPV-Propeller

TMotor-F5146-Racing-FPV-PropellerTMotor-F5146-Racing-FPV-PropellerTMotor-F5146-Racing-FPV-Propeller

Specifications
Length: 5.1"
Pitch: 4.6"
Material: Polycarbonate
Weight: 4.2g
Mounting Hole: 5mm 

Customer Reviews

Be the first to write a review
0%
(0)
0%
(0)
0%
(0)
0%
(0)
0%
(0)

You may also like

Customer Reviews

Be the first to write a review
0%
(0)
0%
(0)
0%
(0)
0%
(0)
0%
(0)

FREE DELIVERY

Worldwide from $100 for a order

DISCOUNTS & COUPONS

Registration benefits, birthday benefits and other discounts

CONTACT US

Messager or jossey@tmotor.com

SECURE PAYMENT

Pay by Paypal and Credit card

RETURN & REFUND

T-MOTOR's return and exchange policy