T-DRONES 6S 22Ah Smart Drone Battery For UAVs

Sale price$629.00

Enhance Safety and Performance with Advanced BMS for Your Flight Needs

Key Benefits and Features of Smart 6S 22Ah Drone Battery:

Automatic Balance Charging: Each cell's energy is automatically balanced during charging, maintaining a stable full voltage at 4.2V.

Battery Capacity Monitoring: Real-time power display and accessible battery level information through the BMS.

Enhanced Protection: Safeguard the lithium battery from water damage, extending battery life and ensuring safe usage.

Universal Charger Compatibility: Equipped with an XT90 adapter, making it compatible with regular chargers for added convenience."

 
TECHNICAL PARAMETER
Name/Parameter Smart 6S 22AH
Dimensions 216mm*86mm*77mm
Voltage 22.2V
Capacity 22000mAh
Continuous Discharge 5C(110A)
Max Discharge 10C(220A)
Energy 488.4Wh
Energy density 251.7Wh/kg
Weight 2090g

Customer Reviews

Be the first to write a review
0%
(0)
0%
(0)
0%
(0)
0%
(0)
0%
(0)

You may also like

Customer Reviews

Be the first to write a review
0%
(0)
0%
(0)
0%
(0)
0%
(0)
0%
(0)

FREE DELIVERY

Worldwide from $100 for a order

DISCOUNTS & COUPONS

Registration benefits, birthday benefits and other discounts

CONTACT US

Messager or jossey@tmotor.com

SECURE PAYMENT

Pay by Paypal and Credit card

RETURN & REFUND

T-MOTOR's return and exchange policy