⚡️ Welcome to the official store of TMOTOR Order over $80 Free shipping,2OO$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
1 / 4

TMOTOR P1604 Freestyle Combo(P1604 Motor*4+F35A AIO)

$179.50 USD
KV
Quantity

P1604 Freestyle Combo Include:P1604 Motor*4+ F35A AIO

Recommended props: 2.5-4 inch props

Specifications

Kv: 2850

  • Configuration: 12N14P
  • Shaft Diameter: 2mm
  • Lead: 24#120mm
  • Weight (Inc. Cable): 11.6g
  • Rated Voltage (Lipo): 25.2V
  • Idle Current (10V): 0.4A
  • Max. Power (the 10s): 394.6W
  • Peak Current (10s):15.8A

Includes

  • 4x T-Motor PACER P1604 Motor+1*F35A AIO

Example title

Example title

Example title

Example title

TMOTOR P1604 Freestyle Combo(P1604 Motor*4+F35A AIO) - T-MOTOR TMOTOR P1604 Freestyle Combo(P1604 Motor*4+F35A AIO) - T-MOTOR TMOTOR P1604 Freestyle Combo(P1604 Motor*4+F35A AIO) - T-MOTOR TMOTOR P1604 Freestyle Combo(P1604 Motor*4+F35A AIO) - T-MOTOR

You may also like