TMOTOR NEW FPV Drone Motor Installation Accessory
Introducing our new FPV Motor Installation Accessory Kit! Purchase products worth over $200 and get our $39.99 value accessory pack for only $19.9. Spend over $500 and receive the accessory pack for free!
Whether you're a professional repair expert or a passionate DIY enthusiast, our Accessory Kit to all your needs. Revitalize your motors and enjoy smooth operations. Quality and reliability, from start to finish.
Package includes:
3M Electrical Tape*1:18mm*0.15*20m Acetate Tape*2
Flanged Self-Locking Aluminum Nut*6
Motor Wire Protective Sleeve*1 pack
Battery Strap*2
Cup Head Hex Screws M3*8mm*20
Cup Head Hex Screws M3*9mm*20
KSS Black Nylon Zip Ties*20
Motor ESC Connector Board*1Silicone Wire20#*2
High-Temperature Heat Shrink Tubing 1m*1
Heat Shrink 0.5m*1
You may also like
This product has no reviews yet.