T-Motor F411 1S Toothpick Whoop BLHeli_32 13A AIO 4in1 ESC

Sale price$76.90
5.0

Introducing a new 1S AIO from T-Motor which is perfect for small whoops and toothpick quads! Featuring full BLHeli_32 ESC Firmware which gives you access to features like bidirectional DShot for RPM filtering and up to 96KHz PWM frequency for increased flight time and motor smoothness. The AIO also is equipped with 16MB of blackbox memory and the latest BMI270 gyro so you can tune your quad to perfection. Pick up yours today!

 

Features

  • Support 1S battery
  • F411 chip is used with high-performance computing speed, making it smoother during flight.

Specifications

Whoop AIO F4 V1.1 AIO

  • MCU: STM32F411
  • IMU: BMI270
  • Firmware target: STM32F411
  • OSD: Betaflight OSD w/ AT7456Ev
  • UART Ports:  R1 T1,R2 T2
  • USB: Micro USB
  • BEC output: 5V@1A
  • Continuous current: 6A
  • Input: 1S
  • Blackbox: 16Mb
  • Supports: Dshot300, Dshot600 
  • ESC Firmware: BLHeli_32
  • PWM Frequency: 24-96KHz
  • Size: 29.5x29.5mm Board
  • Installing Hole: 25.5x25.5mm, M2
  • Weight: 5.7g

    Includes

    • T-Motor F411 1S Toothpick/Whoop AIO w/ 13A ESC


    Customer Reviews

    Based on 1 review
    100%
    (1)
    0%
    (0)
    0%
    (0)
    0%
    (0)
    0%
    (0)
    N
    Nikola Gjorgjevikj
    tmotor 13a aio

    I am very satisfied

    You may also like

    Customer Reviews

    Based on 1 review
    100%
    (1)
    0%
    (0)
    0%
    (0)
    0%
    (0)
    0%
    (0)
    N
    Nikola Gjorgjevikj
    tmotor 13a aio

    I am very satisfied

    FREE DELIVERY

    Worldwide from $100 for a order

    DISCOUNTS & COUPONS

    Registration benefits, birthday benefits and other discounts

    CONTACT US

    Messager or jossey@tmotor.com

    SECURE PAYMENT

    Pay by Paypal and Credit card

    RETURN & REFUND

    T-MOTOR's return and exchange policy