TMOTOR F2004 Long Range Brushless Motor For Cinewhoops Drones

Sale price$20.90
5.0

Unique Point:

  • 1700KV for 4-5" 6s ultralight drone
  • 3000KV for 3" cinewhoop, 4-5" toothpick/ultralight drone
  • T-Mount mounting, 1.5mm shaft
KV: 3000

Recommended:

  • Frame: 5" Toothpcik Frame /3.5" Whoop
  • ESC: TMOTOR FPV MINI F45A 4IN1 ESC
  • Compatible Propellers:  TMOTOR T4944 FPV propellers
  • Battery: 4S 1500Mah 120C/6S 1100Mah 120C
  • Takeoff Weight: 520g with 4S Battery/530g with 6S Battery(Subject to actual take-off weight)

Customer Reviews

Based on 3 reviews
100%
(3)
0%
(0)
0%
(0)
0%
(0)
0%
(0)
A
Alen

I ordered a set of four to replace a failed motor on my racing drone . These were a perfect replacement. Installed in mere minutes.

E
Emmett King

TMOTOR F2004 Long Range Brushless Motor For Cinewhoops Drones

L
Lilian Brown

TMOTOR F2004 Long Range Brushless Motor For Cinewhoops Drones

SPECIFICATION

You may also like

FREE DELIVERY

Worldwide from $100 for a order

DISCOUNTS & COUPONS

Registration benefits, birthday benefits and other discounts

CONTACT US

Messager or jossey@tmotor.com

SECURE PAYMENT

Pay by Paypal and Credit card

RETURN & REFUND

T-MOTOR's return and exchange policy