⚡️ Welcome to the official store of TMOTOR Order over $80 Free shipping,2OO$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
1 / 3

TMOTOR F55A Pro II 55A 3-6s BLHeli32 4-in-1 ESC w/ BEC

$93.90 USD
Voltage
Quantity

The TMOTOR F55A Pro II esc updates the original 55A esc

with a new heatsink design, LED, and increased the BEC current to 10V@2A.

Fully capable of pushing 6s with 75A burst and a sustained 55A current draw.

Equipped with the latest in ESC technology

such as 32-bit capability and BLHeli32 firmware.

Unique Point

  • Explosive power
  • Fast response
  • Prominent reliability

TMOTOR-FPV-ESC-F55A-PROII-6S-4IN1TMOTOR-FPV-ESC-F55A-PROII-6S-4IN1TMOTOR-FPV-ESC-F55A-PROII-6S-4IN1TMOTOR-FPV-ESC-F55A-PROII-6S-4IN1

Specification

TMOTOR-FPV-ESC-F55A-PROII-6S-4IN1TMOTOR-FPV-ESC-F55A-PROII-6S-4IN1TMOTOR-FPV-ESC-F55A-PROII-6S-4IN1TMOTOR-FPV-ESC-F55A-PROII-6S-4IN1TMOTOR-FPV-ESC-F55A-PROII-6S-4IN1TMOTOR-FPV-ESC-F55A-PROII-6S-4IN1TMOTOR-FPV-ESC-F55A-PROII-6S-4IN1

Example title

Example title

Example title

Example title

TMOTOR F55A Pro II 55A 3-6s BLHeli32 4-in-1 ESC w/ BEC T-MOTOR TMOTOR F55A Pro II 55A 3-6s BLHeli32 4-in-1 ESC w/ BEC T-MOTOR TMOTOR F55A Pro II 55A 3-6s BLHeli32 4-in-1 ESC w/ BEC T-MOTOR

You may also like