⚡️ Welcome to the official store of TMOTOR Order over $80 Free shipping,2OO$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
1 / 7

TMOTOR F60PRO IV V2.0 2207.5 Brushless Racing Motor for 5 inch FPV Drones

$26.90 USD
KV
Color
Quantity

The TMOTOR F60Pro IV has been upgraded to V2.0.

This motor continues the lineage of great FPV racing motors.

The Pro IV provides more thrust and increased durability compared to its predecessor.

The overall stability of the motor has been enhanced.

Unique Point

  • EZO bearing
  • Antislip design
  • Lock screw for easy motor bell removal
  • Suitable for 5 inch freestyle/racing

Recommended

  • Frame: 5" Quadcopter

  • ESC: TMOTOR FPV F55A PRO II 4 IN 1 ESC

  • Compatible Propellers:  TMOTOR T5147 FPV propellers

  • Battery: 4S 1550Mah 120C/6S 1300Mah 120C

  • Takeoff Weight: 500g with 4S Battery/520g with 6S Battery(Subject to actual take-off weight)

TMOTOR-FPV-Brushless-Motor-F60PROIV-V2TMOTOR-FPV-Brushless-Motor-F60PROIV-V2TMOTOR-FPV-Brushless-Motor-F60PROIV-V2

Specification

TMOTOR-FPV-Brushless-Motor-F60PROIV-V2TMOTOR-FPV-Brushless-Motor-F60PROIV-V2TMOTOR-FPV-Brushless-Motor-F60PROIV-V2TMOTOR-FPV-Brushless-Motor-F60PROIV-V2TMOTOR-FPV-Brushless-Motor-F60PROIV-V2TMOTOR-FPV-Brushless-Motor-F60PROIV-V2TMOTOR-FPV-Brushless-Motor-F60PROIV-V2TMOTOR-FPV-Brushless-Motor-F60PROIV-V2

Example title

Example title

Example title

Example title

TMOTOR F60PRO IV V2.0 2207.5 Brushless Racing Motor for 5 inch FPV Drones T-MOTOR TMOTOR F60PRO IV V2.0 2207.5 Brushless Racing Motor for 5 inch FPV Drones T-MOTOR TMOTOR F60PRO IV V2.0 2207.5 Brushless Racing Motor for 5 inch FPV Drones T-MOTOR TMOTOR F60PRO IV V2.0 2207.5 Brushless Racing Motor for 5 inch FPV Drones T-MOTOR TMOTOR F60PRO IV V2.0 2207.5 Brushless Racing Motor for 5 inch FPV Drones T-MOTOR TMOTOR F60PRO IV V2.0 2207.5 Brushless Racing Motor for 5 inch FPV Drones T-MOTOR TMOTOR F60PRO IV V2.0 2207.5 Brushless Racing Motor for 5 inch FPV Drones T-MOTOR

You may also like