⚡️ Welcome to the official store of TMOTOR Order over $80 Free shipping,2OO$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
1 / 5

TMOTOR F1507 FPV Brushless Motor for For Cinewhoop Drones

$19.90 USD
KV
Quantity

The TMOTOR F1507 is the second version of one of TMOTOR's greatest additions

to the Cinewhoop class of motors.

The cinematic design is perfect for a smooth flight.

And the high torque control experience is comparable to that of the 20-Class large motors out there.

Unique Point

  • Specially for cinewhoop, 3" prop
  • Maximum thrust-to-weight ratio is up to 52.8
  • Smooth brushless motor

Recommended

  • Frame: 3" Cinewhoop Frame

  • ESC: FPV 4-6S ESC

  • Compatible Propellers:  3 inch FPV propellers

  • Battery: 4S 1500Mah 120C/6S 1100Mah 120C

  • Takeoff Weight: 520g with 4S Battery/530g with 6S Battery(Subject to actual take-off weight)

TMOTOR-FPV-Brushless-Motor-F15073.TMOTOR-FPV-Brushless-Motor-F1507

Specification

TMOTOR-FPV-Brushless-Motor-F1507TMOTOR-FPV-Brushless-Motor-F1507TMOTOR-FPV-Brushless-Motor-F1507TMOTOR-FPV-Brushless-Motor-F1507TMOTOR-FPV-Brushless-Motor-F1507TMOTOR-FPV-Brushless-Motor-F1507TMOTOR-FPV-Brushless-Motor-F1507

Example title

Example title

Example title

Example title

TMOTOR F1507 FPV Brushless Motor for For Cinewhoop Drones Brushless Motor T-MOTOR TMOTOR F1507 FPV Brushless Motor for For Cinewhoop Drones Brushless Motor T-MOTOR TMOTOR F1507 FPV Brushless Motor for For Cinewhoop Drones Brushless Motor T-MOTOR TMOTOR F1507 FPV Brushless Motor for For Cinewhoop Drones Brushless Motor T-MOTOR TMOTOR F1507 FPV Brushless Motor for For Cinewhoop Drones Brushless Motor T-MOTOR

You may also like