⚡️ Welcome to the official store of TMOTOR Order over $80 Free shipping,2OO$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
1 / 4

TMOTOR F40 PRO IV 2306 Brushless Freestyle Racing Motor

$21.52 USD $26.90 USD Save $5.38 USD
KV
Color
Quantity

The F40 PRO-IV continues the lineage of great FPV brushless motors by TMOTOR.

The F40 PRO-IV is lighter and agile compared to its predecessor,

9% less weight compared to the F40 PRO III.

We has worked very hard to improve the user experience by crafting and enhancing every detail of the F40 PRO IV to help reduce its weight.

Things that were considered were the internal motor pinhole,12mm titanium shaft, silicon steel sheet and customized silicone wire.

The 2306 size suitable for 5 inch freestyle and racing.

Unique Point

  • Easy Cornering
  • More Durable
  • Accurate Control
  • Suitable for 5" freestyle and racing

Recommended

  • Frame: 5" Quadcopter

  • ESC: TMOTOR FPV F55A PRO II 4 IN 1 ESC

  • Compatible Propellers:  TMOTOR T5147 FPV propellers /TMOTOR T5146 FPV propellers

  • Battery: 4S 1550Mah 120C/6S 1300Mah 120C

  • Takeoff Weight: 500g with 4S Battery/520g with 6S Battery(Subject to actual take-off weight)

TMOTOR-FPV-Brushless-Motor-F40PROIVTMOTOR-FPV-Brushless-Motor-F40PROIVTMOTOR-FPV-Brushless-Motor-F40PROIV

Specification

TMOTOR-FPV-Brushless-Motor-F40PROIVTMOTOR-FPV-Brushless-Motor-F40PROIVTMOTOR-FPV-Brushless-Motor-F40PROIVTMOTOR-FPV-Brushless-Motor-F40PROIVTMOTOR-FPV-Brushless-Motor-F40PROIVTMOTOR-FPV-Brushless-Motor-F40PROIV

Example title

Example title

Example title

Example title

TMOTOR F40 PRO IV 2306 Brushless Freestyle Racing Motor T-MOTOR TMOTOR F40 PRO IV 2306 Brushless Freestyle Racing Motor T-MOTOR TMOTOR F40 PRO IV 2306 Brushless Freestyle Racing Motor T-MOTOR TMOTOR F40 PRO IV 2306 Brushless Freestyle Racing Motor T-MOTOR

You may also like