About This Product
This frame using carbon fiber plate and prop guard. The prop guard can effectively reduce flight noise and improve motor efficiency. This one is the analog version.
Unique Point
- Lightweight
- Longer flight time, more efficiency
- Suitable for 2″ cinewhoop
Specification
- Wheelbase: 95mm
- Interior space height: 23mm(Analog/Vista Version)
- Main plate: 2mm
- Bottom plate: 1.5mm
- VTX mounting: 25.5/20mm
- Motor mounting: 9mm
- Camera mounting: 14mm(Analog/Vista Version)
- Suitable prop size: 2inch
- Weight: 39.6g(Analog/Vista Version)