About This Product
1. Check out the T-Motor FPV 3.5″ cinewhoop power combo. Suitable for the cinematic style, meets the needs of some pilots who want to shoot the film outdoors. More safer and stable, and gets a longer flight time.
2. The XI35 Pro frame using the customized 7075 high-strength M3 aluminum column, the prop guard can effectively reduce flight noise and improve motor efficiency. Comes with an additional backup prop guard, it is more convenient for build your drone.
3. The F2004 motors come in a new and sleek design and are made with premium components to give your multirotor visibility and speed in the game! Stable power output, excellent control feeling, making your flight attidute neat. 1.5mm T-Mount mounting, suitable for most of propellers on the market.
4. The F45A AIO with MPU series gyroscope, lower sensitivities to vibration.
With HD VTX socket, MSP displayport OSD
Unique Point
- Lightweight
- Longer flight time, more efficiency
- Suitable for 3.5″ cinewhoop
Specification
1. Motor:F2004
2. AIO: F45A AIO
3. Wheelbase: 152mm
4. Interior space height: 23mm(Analog/Vista Version)
5. Main plate: 3.5mm
6. Bottom plate: 2mm
7. VTX mounting: 25.5/20mm
8. Motor mounting: 12mm
9. Camera mounting: 20/19/14mm(Analog/Vista Version)
10. Suitable prop size: 3.5 inch
11. Weight: 126.6g (Analog/Vista Version)