pecs
1. Power: PIT(0W)-25-200-500- 800mW
2. Input Voltage: 7-36V (2S-8S)
3. Mounting hole: 20*20mm/Φ3.1mm
4. Channels: 48CH
5. Protocol: Smartaudio2.1
6. Metal shell and high-efficiency heat dissipation
7. Fast frequency locking
8. No interference in multi-person flight
9. Suitable for FPV racing & freestyle