The Velox Veloce is solid while pretty 5 inch motor.
It has exquisite apperance, and excellent performance.
Unibell design, titanium shaft, N52 arc magnet,make this motor much more durable.
It can bring you a better experience for 5 inch fpv racing, freestyle, also cinematic.
Unique Point
- For 5inch fpv racing
- Freestyle, Cinematic
- Unibell deisgn, more durable
- Powerful motor for chasing
Recommended
-
Frame: 5″ Quadcopter
-
Compatible Propellers:? TMOTOR FPV T5143S propellers
-
Battery: 4S 1550Mah 120C/6S 1300Mah 120C
-
Takeoff Weight: 700g with 4S Battery/720g with 6S Battery(Subject to actual take-off weight)