P1604 Freestyle Combo Include:P1604 Motor*4+ F35A AIO
Recommended props: 2.5-4 inch props
Specifications
Kv: 2850
- Configuration: 12N14P
- Shaft Diameter: 2mm
- Lead: 24#120mm
- Weight (Inc. Cable): 11.6g
- Rated Voltage (Lipo): 25.2V
- Idle Current (10V): 0.4A
- Max. Power (the 10s): 394.6W
- Peak Current (10s):15.8A
Includes
- 4x?T-Motor PACER P1604 Motor+1*F35A AIO