


TMOTOR V2306.5 V2 FPV Brushless Motor for 5inch FPV Drones
Unique Point:
- 5inch cinematic fpv racing or freestyle
- Unibell deisgn,more durable
- Good low end motor
- Easier to control

Recommended:
- Frame: 5" Quadcopter
- ESC: TMOTOR FPV V45A V2 4IN1 ESC
- Compatible Propellers: TMOTOR FPV T5143S propellers
- Battery: 4S 1550Mah 120C/6S 1300Mah 120C
- Takeoff Weight: 700g with 4S Battery/720g with 6S Battery(Subject to actual take-off weight)

TMOTOR V2306.5 V2 FPV Brushless Motor for 5inch FPV Drones
Sale price$17.50
Regular price$17.50 (/)
SPECIFICATION