The TMOTOR AT5220A BLDC motor features with two different mounting way.
One for fixed-wing, and another output of the shaft for Mutlticopter.
The AT5220A and AT5220B together with 6s-12s lipos is capable to reachcurrents up to 100A shortly and is suitable for 90E-140E aircraft,
corresponding to gasoline engine about 20-25CC.
The AT5220 supporting a maximum power of approximately 2700W.
Unique Point
- Powerful and balanced
- Powerful output and excellent cooling
- Safety& long endurance
- Excelent control and balance experience
Recommended
-
Frame: 3D Plane
-
ESC: TMOTOR Fixed Wing AT115A ESC
-
Compatible Propellers: Fixed Wing 18-19 inch Propellers
-
Takeoff Weight: 4000-4500g(Subject to actual take-off weight)
Specification