AT4125 3D Fixed Wing Airplane Long Shaft Brushless Motor

$115.90

Free worldwide shipping on all orders over $50

  • 30 days easy returns
  • Order yours before 2.30pm for same day dispatch
Guaranteed Safe Checkout

High quality TMOTOR AT4125 BLDC motor?has been developed?especially for use with 5s and 6s lipos?for 3D models up to 3500g.

And for sailplanes up to 5000g in weight.

And especially the 250KV can work under 12S lipos with 2100W max. power.

Unique Point

  • Robust body &release freely
  • Military-grade wire & more durable
  • Anti-stripping design safety assurance
  • High torque and more durable

Recommended

  • Frame: 3D Plane

  • ESC: TMOTOR Fixed Wing AT115A ESC

  • Compatible Propellers:?Fixed Wing 15-16 inch Propellers

  • Takeoff Weight: 2800-3100g(Subject to actual take-off weight)

TMOTOR-Fixed-Wing-Brushless-Motor-AT4125TMOTOR-Fixed-Wing-Brushless-Motor-AT4125TMOTOR-Fixed-Wing-Brushless-Motor-AT4125

Specification

TMOTOR-Fixed-Wing-Brushless-Motor-AT4125TMOTOR-Fixed-Wing-Brushless-Motor-AT4125TMOTOR-Fixed-Wing-Brushless-Motor-AT4125TMOTOR-Fixed-Wing-Brushless-Motor-AT4125TMOTOR-Fixed-Wing-Brushless-Motor-AT4125

其他信息

KV

250, 540