Powerful, silent, and efficient is what?describes F1303 5000KV fpv motors by TMOTOR.
This motor is specifically designed to?fit 3 inch toothpick buildsand it is made with a customized de-noise magnet.
So you can enjoy a smooth and soft flying experience!
Unique Point
- Lightweight
- Low-noise
- Smooth
- For 3 inch toothpick, 3 inch light frame
Recommended
-
Frame: 3″ Toothpcik Frame
-
ESC: FPV 3S ESC
-
Compatible Propellers:? 2.5-3inch FPV propellers
-
Battery: 2S 550Mah 75C/3S 450Mah 75C
-
Takeoff Weight: 80g with 2S Battery/90g with 3S Battery(Subject to actual take-off weight)