⚡️ Welcome to the official store of TMOTOR Order over $80 Free shipping,2OO$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
1 / 3

TMOTOR F60PRO V 2207.5 Brushless Racing Motor for 5 inch FPV Drones

$26.90 USD
KV
Quantity
1 year warranty of official direct after-sales maintenance.
Free gifts with every order ,Official free assembly service
Get 10% off your subscription
Secure payments

The TMOTOR F60 line is advancing to Pro V series!

This racing motor suitable for 5 inch FPV drones.

Increased thrust, more linearity.

More powerful and more durable than ever before.

Choose your favorite from 4 KV variants!

  • KV2020: pushing your limit, more explosive power
  • KV1950: balanced kv, fits all choice
  • KV1750: more torque, more efficiency and longer flight time
  • KV2550: suitable for 4S FPV racing

Unique Point

  • Lock Screw for Easy Motor Bell Removal
  • Anti-Slip Design
  • Excellent linearity
  • EZO Bearing
  • Multiple KV to meet different racing needs

Recommended

  • Frame: 5" Quadcopter

  • ESC: TMOTOR FPV F55A PRO II 4 IN 1 ESC

  • Compatible Propellers:  5 inch FPV propellers

  • Battery:4S 1550Mah 120C/6s 1300Mah 120C

  • Takeoff Weight:500g with 4S Battery/520g with 6S Battery(Subject to actual take-off weight)

TMOTOR-FPV-Brushless-Motor-F60PROVTMOTOR-FPV-Brushless-Motor-F60PROVTMOTOR-FPV-Brushless-Motor-F60PROV


Specification

TMOTOR-FPV-Brushless-Motor-F60PROVTMOTOR-FPV-Brushless-Motor-F60PROVTMOTOR-FPV-Brushless-Motor-F60PROVTMOTOR-FPV-Brushless-Motor-F60PROVTMOTOR-FPV-Brushless-Motor-F60PROVTMOTOR-FPV-Brushless-Motor-F60PROV

 

TMOTOR F60PRO V 2207.5 Brushless Racing Motor for 5 inch FPV Drones Brushless Motor T-MOTOR TMOTOR F60PRO V 2207.5 Brushless Racing Motor for 5 inch FPV Drones Brushless Motor T-MOTOR TMOTOR F60PRO V 2207.5 Brushless Racing Motor for 5 inch FPV Drones Brushless Motor T-MOTOR

You may also like