TMOTOR New Pacer P1804 3 3.5 4 inch FPV Drone Freestyle Motor

Sale price$20.90

怐About this item怑

  • Suit For 3 3.5 4 inch Fpv Drone
  • Light weight design
  • Unibell Desigh
  • 2 Shaft size
kv: 2400kv
shaft size: 1.5MM

Ā Buying customers will get a pack ofĀ 3-inch propellersĀ orĀ 1 battery strapĀ or 4 Motor wire protection coverĀ for FREEļ¼Œ

ļ¼ˆIf you want 2 or 3 at the same time, please leave a messageļ¼‰

Ā 

Shipping

Place your order before 12:00pm and receive it by tomorrow

Customer Reviews

Be the first to write a review
0%
(0)
0%
(0)
0%
(0)
0%
(0)
0%
(0)

You may also like

FREE DELIVERY

Worldwide from $100 for a order

DISCOUNTS & COUPONS

Registration benefits, birthday benefits and other discounts

CONTACT US

Messager or jossey@tmotor.com

SECURE PAYMENT

Pay by Paypal and Credit card

RETURN & REFUND

T-MOTOR's return and exchange policy