⚡️ Welcome to the official store of TMOTOR Order over $80 Free shipping,2OO$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
1 / 4

TMOTOR F1204 For Toothpicks and Whoops Brushless Micro Motor

$15.90 USD
KV
Quantity
1 year warranty of official direct after-sales maintenance.
Free gifts with every order ,Official free assembly service
Get 10% off your subscription
Secure payments

Get micro long-range motor with the TMOTOR F1404 3800KV/4600KV Motor!

The F1404 motors come in a new and sleek design and are made with

premium components to give your multirotor visibility and speed in the game!

Great for 2.5-4 inch fpv builds!

Unique Point

  • Suitable for 3" drones
  • Long-range flying
  • Ultra-light design
  • High efficiency

Recommended

  • Frame: 2.5-3" Toothpcik Frame/1.6-2.5" Whoop

  • ESC: FPV 2-3S ESC

  • Compatible Propellers:  2-3 inch FPV propellers

  • Battery:  2S 550Mah 75C/3S 450Mah 75C

  • Takeoff Weight:  80g with 2S Battery/90g with 3S Battery(Subject to actual take-off weight)

TMOTOR-FPV-Brushless-Motor-F1204TMOTOR-FPV-Brushless-Motor-F1204TMOTOR-FPV-Brushless-Motor-F1204

Specification

TMOTOR-FPV-Brushless-Motor-F1204TMOTOR-FPV-Brushless-Motor-F1204TMOTOR-FPV-Brushless-Motor-F1204

TMOTOR F1204 For Toothpicks and Whoops Brushless Micro Motor Brushless Motor T-MOTOR 5000 TMOTOR F1204 For Toothpicks and Whoops Brushless Micro Motor Brushless Motor T-MOTOR TMOTOR F1204 For Toothpicks and Whoops Brushless Micro Motor Brushless Motor T-MOTOR TMOTOR F1204 For Toothpicks and Whoops Brushless Micro Motor Brushless Motor T-MOTOR

You may also like