AT5220B 20-25CC Fixed Wing Drones Long Shaft Brushless Motor

$139.00

Free worldwide shipping on all orders over $80

  • 30 days easy returns
  • Order yours before 2.30pm for same day dispatch
Guaranteed Safe Checkout

The TMOTOR AT5220B BLDC motor?features with two different mounting way.

One for fixed-wing,?and another output of the shaft for Mutlticopter.

The AT5220A and AT5220B together?with 6s-12s lipols is capable toreach currents up to 100A shortly and is suitable for 90E-140E aircraft,

corresponding to gasoline engine about 20-25CC.

The AT5220 supporting a maximum power of approximately 2700W.

Unique Point

  • Powerful and balanced
  • Powerful output and excellent cooling
  • Safety& long endurance
  • Excelent control and balance experience

Recommended

  • Frame: 3D Plane

  • ESC: TMOTOR Fixed Wing AT115A ESC

  • Compatible Propellers:?Fixed Wing 18-19 inch Propellers

  • Takeoff Weight: 4000-4500g(Subject to actual take-off weight)

TMOTOR-Fixed-Wing-Brushless-Motor-AT5220-BTMOTOR-Fixed-Wing-Brushless-Motor-AT5220-BTMOTOR-Fixed-Wing-Brushless-Motor-AT5220-B

Specification

TMOTOR-Fixed-Wing-Brushless-Motor-AT5220-BTMOTOR-Fixed-Wing-Brushless-Motor-AT5220-BTMOTOR-Fixed-Wing-Brushless-Motor-AT5220-BTMOTOR-Fixed-Wing-Brushless-Motor-AT5220-BTMOTOR-Fixed-Wing-Brushless-Motor-AT5220-BTMOTOR-Fixed-Wing-Brushless-Motor-AT5220-B

其他信息

KV

220, 380