⚡️ Welcome to the official store of TMOTOR Order over $80 Free shipping,2OO$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
Log in
Home
Collections
FPV
FPV Motors
F Series Racing Motors
P Series Freestyle Power
V Series(Budget & beginner)
C Series Cinematic Power
M Series Micro Power
Signed Motor
Limited offer
FPV Motors I ESC I Propellers
Motor
ESC
Flight Controller&Stack
Frame
FPV Power Combo
Multirotor
Motor
U Type
P Type
Antigravity Type
Navigator Type
ESC
ALPHA Series
FLAME Series
AIR Series
Propellers
Carbon Fiber
Polymer
Fixed Wing
F3P Indoor Aerobatics
3D Freestyle flight
Beginner*Training Power
UAV Power
T-DRONES
Enter here and click search
Home
Collections
FPV
FPV Motors
F Series Racing Motors
P Series Freestyle Power
V Series(Budget & beginner)
C Series Cinematic Power
M Series Micro Power
Signed Motor
Limited offer
FPV Motors I ESC I Propellers
Motor
ESC
Flight Controller&Stack
Frame
FPV Power Combo
Multirotor
Motor
U Type
P Type
Antigravity Type
Navigator Type
ESC
ALPHA Series
FLAME Series
AIR Series
Propellers
Carbon Fiber
Polymer
Fixed Wing
F3P Indoor Aerobatics
3D Freestyle flight
Beginner*Training Power
UAV Power
T-DRONES
1
/
2
Home
/
U Type
New arrive
Best selling products
Multirotor Motor
10% OFF Excpet Other Brands
AVADA - Best Sellers
All products
AVADA Email Marketing - Best Sellers
AVADA Email Marketing - Newest Products
Multirotor Motors I ESC I Propellers
New products
Best seller
UAV Power
/
TMOTOR U15XL KV38 100kg Payload 23KW 100V Brushless Multirotor Drone
TMOTOR U15XL KV38 100kg Payload 23KW 100V Brushless Multirotor Drone
$
1,699.00
USD
KV
38
Quantity
Add to cart
Add to cart
Facebook
Twitter
Pin
Line
Whatsapp
Tumblr
1 year warranty of official direct after-sales maintenance.
Free gifts
with every order ,Official
free assembly
service
Get 10% off your subscription
Secure payments
You may also like