⚡️ Welcome to the official store of TMOTOR Order over $80 Free shipping,150$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
1 / 18

TMOTOR Velox V2207 V3 Brushless Drone Motor

$14.90 USD
KV
Quantity
1 year warranty of official direct after-sales maintenance.
Free gifts with every order ,Official free assembly service
Get 10% off your subscription
Secure payments

New product Velox V3 series FPV drone motor, 2 types and 7 KV, it is our primary choice with high cost performance to operate flying done kits, V2306 V3 Brushless Drone Motor

The upgrade of drone fpv motor
 upgrades in both materials and design
Materials: varnished wire is thermostable and single wireMagnet is high-quality curved one
Design: 
It creatively used angular pedestal
Top part has been strengthened, propeller is strengthened, therefore is more stable as well 

V2207 has 4 KV totally:
1750KV electricity saving, easy to operate, first choice for taking a video
1950KV perfect shape, smooth movement, it is first selection for juicy style 
2050KV high power, it is first to choose for sbang fast flying
2550KV mainly designed for 4S voltage 

 

 Recommended:
·Frame: 5" Quadcopter
·ESC: TMOTOR FPV V45A V2 4IN1 ESC

 ·FC: Velox F7 FC/F411 LITE FC
·Compatible Propellers:  TMOTOR FPV T5143S propellers 

tmotor-v2207-v3-fpv-motor

Specifications

tmotor-V2207-V3-Motor

TMOTOR Velox V2207 V3 Brushless Drone Motor - T-MOTOR TMOTOR Velox V2207 V3 Brushless Drone Motor - T-MOTOR TMOTOR Velox V2207 V3 Brushless Drone Motor - T-MOTOR TMOTOR Velox V2207 V3 Brushless Drone Motor - T-MOTOR TMOTOR Velox V2207 V3 Brushless Drone Motor - T-MOTOR TMOTOR Velox V2207 V3 Brushless Drone Motor - T-MOTOR TMOTOR Velox V2207 V3 Brushless Drone Motor - T-MOTOR TMOTOR Velox V2207 V3 Brushless Drone Motor - T-MOTOR TMOTOR Velox V2207 V3 Brushless Drone Motor - T-MOTOR TMOTOR Velox V2207 V3 Brushless Drone Motor - T-MOTOR TMOTOR Velox V2207 V3 Brushless Drone Motor - T-MOTOR TMOTOR Velox V2207 V3 Brushless Drone Motor - T-MOTOR TMOTOR Velox V2207 V3 Brushless Drone Motor - T-MOTOR TMOTOR Velox V2207 V3 Brushless Drone Motor - T-MOTOR TMOTOR Velox V2207 V3 Brushless Drone Motor - T-MOTOR TMOTOR-V2207-V3-Drone-Motor-1500KV TMOTOR-V2207-V3-Drone-Motor-1500KV-01 TMOTOR-V2207-V3-Drone-Motor-1500KV-02

You may also like