⚡️ Welcome to the official store of TMOTOR Order over $80 Free shipping,150$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
1 / 15

TMOTOR Velox V2306 V3 Brushless Racing Freestyle Drones Motor

$14.90 USD
KV
Quantity
1 year warranty of official direct after-sales maintenance.
Free gifts with every order ,Official free assembly service
Get 10% off your subscription
Secure payments

Introducing the T-Motor Velox V3.0 V2207 FPV drone motor, an excellent upgrade to the V2 series while maintaining the same affordable price. We understand the importance of value without compromising performance, which is why we are delighted to offer this exceptional motor at an affordable price.

Experience the enhanced specifications and improved features of the Velox V3.0 V2207 while enjoying the same budget-friendly price that made the V2 series popular among FPV enthusiasts.

The upgrade of drone fpv motor
 upgrades in both materials and design
Materials: varnished wire is thermostable and single wireMagnet is high-quality curved one

V2207 V3 Brushless Drone Motor


Design: 
It creatively used angular pedestal
Top part has been strengthened, propeller is strengthened, therefore is more stable as well 

V2306 motor totally has 3 KV totally:
1750KV, stable and easy to operate, first choice for flow flying
1950KV stronger power first to choose for Acro technique showing
2550KV mainly made for 4S 

 Recommended:
·Frame: 5" Quadcopter
·ESC: TMOTOR FPV V45A V2 4IN1 ESC ·FC: Velox F7 FC/F411 LITE FC

·Compatible Propellers:  TMOTOR FPV T5143S propellers 

tmotor-v2306-v3-drone-motor

Specification

tmotor-v2306-v3-motor

 

 

 

 

 

 
 
 
 
 
 
 
TMOTOR-V2306-KV1750-1 TMOTOR-V2306-KV1750 TMOTOR-V2306-KV1950 TMOTOR Velox V2306 V3 Brushless Racing Freestyle Drones Motor - T-MOTOR TMOTOR Velox V2306 V3 Brushless Racing Freestyle Drones Motor - T-MOTOR TMOTOR Velox V2306 V3 Brushless Racing Freestyle Drones Motor - T-MOTOR TMOTOR Velox V2306 V3 Brushless Racing Freestyle Drones Motor - T-MOTOR TMOTOR Velox V2306 V3 Brushless Racing Freestyle Drones Motor - T-MOTOR TMOTOR Velox V2306 V3 Brushless Racing Freestyle Drones Motor - T-MOTOR TMOTOR-V2306-KV1950 TMOTOR Velox V2306 V3 Brushless Racing Freestyle Drones Motor - T-MOTOR TMOTOR Velox V2306 V3 Brushless Racing Freestyle Drones Motor - T-MOTOR TMOTOR  Velox  V2306 V3  Brushless Racing Freestyle Drones Motor TMOTOR  Velox  V2306 V3  Brushless Racing Freestyle Drones Motor TMOTOR  Velox  V2306 V3  Brushless Racing Freestyle Drones Motor

You may also like