AM60 V2 – 42x Burst Power Motor For F3P 3D 4D RC Plane

$32.99$33.99

Free worldwide shipping on all orders over $50

  • 30 days easy returns
  • Order yours before 2.30pm for same day dispatch
Guaranteed Safe Checkout

About this product

This powerful motor offers a remarkable 42x burst power, setting a new standard for air combat. Designed with versatility in mind, the AM60 V2 supports multiple installation methods and adapts seamlessly to various aircraft types, making it ideal for F3P, 3D, and 4D flight modes. Weighing just 32.2 grams, it ensures superior agility and energy efficiency, while the enhanced impact resistance guarantees durability in all conditions. Elevate your flying experience with the TMotor AM60 V2 – the ultimate blend of power, adaptability, and resilience for the modern RC enthusiast.

Features:

  • 42x Burst Power: Engineered for air combat, offering unparalleled thrust.
  • Lightweight Design: At just 32.2 grams, ideal for 300-600 gram EPP planes, enhancing agility.
  • Energy Efficient: Provides strong power while maintaining energy efficiency for longer flights.
  • Enhanced Impact Resistance: Hollow design increases strength and durability.
  • Versatile Use: Perfectly supports F3P, 3D, and 4D flight modes to suit all your flying needs.

Recommended

Specifications

  • KV: 1550KV,1880KV
  • Rated Voltage(Lipo 2-3S)
  • Configuration: 12N14P
  • Dimensions: φ28*22.1mm
  • Weight: 32.2g(KV: 1550KV)32.8g (KV: 1880KV)

其他信息

KV

KV1550, KV1880, KV2200

Style

3D, 4D