Standard Modular Propulsion System
The preferred solution for 5L and 10L agricultural drones
Rated thrust/arm: 4~5.5kg
Recommendation:5l quadcopter or10L hexacopter
System weight (incl. prop): 760g
Battery: 12~14S.(LiPo)
Propuision System: A6L Motor+14SFOC 80A ESC+MF24P
ProPTube size: 30mm
Protective cover: Orange (gray isoptional)