⚡️ Welcome to the official store of TMOTOR Order over $80 Free shipping,2OO$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
1 / 1

TMOTOR AM16A F3P 3D/4D Brushless ESC For Fixed Wing Aircraft Indoor and Backyard

$19.90 USD
Voltage
Quantity
1 year warranty of official direct after-sales maintenance.
Free gifts with every order ,Official free assembly service
Get 10% off your subscription
Secure payments

The TMOTOR hi-end 16A ESC is suitable for indoor and Backyard airplanes.

The AM16A will be appreciated especially by fans of 4D acrobatics.

By holding down the button on the ESC, you can easily switch between 3D and 4D modes.

In 4D mode, the ESC can turn the motor in the opposite direction.

The small dimensions 24x12mm and the aluminum heatsink are also nice.

The ESC has a powerful 5.5V 3A SBEC for servos.

The BlHeli_S firmware takes care of fast, accurate, and reliable motor control.

BLHeli_S is widely used among racing FPV drones, where it can withstand even the most demanding conditions.

Unique Point

  • Ultra-small body super performance

  • High power BEC is stable and reliable  

  • 3D/4D one-key switch

  • High-quality devices for excellence

    TMOTOR-Fixed-Wing-ESC-AM16A

    Specification

    TMOTOR-Fixed-Wing-ESC-AM16ATMOTOR-Fixed-Wing-ESC-AM16ATMOTOR-Fixed-Wing-ESC-AM16ATMOTOR-Fixed-Wing-ESC-AM16ATMOTOR-Fixed-Wing-ESC-AM16ATMOTOR-Fixed-Wing-ESC-AM16ATMOTOR-Fixed-Wing-ESC-AM16ATMOTOR-Fixed-Wing-ESC-AM16ATMOTOR-Fixed-Wing-ESC-AM16ATMOTOR-Fixed-Wing-ESC-AM16A

    TMOTOR AM16A F3P 3D/4D Brushless ESC For Fixed Wing Aircraft Indoor and Backyard - T-MOTOR

    You may also like