About This Product:
The T-Motor F722 8-in-1 Cine Stack is designed for versatility, supporting freestyle, cinematic, and long-range flights up to the cine-lifter X8. It includes a flight controller with analog and HD compatibility, dual BEC, eight motor outputs, and essential sensors like a barometer and TVS diode. The 60A ESC enhances performance by 18% and features a new cooling fin design that improves heat dissipation by 10%, ensuring stable power output.
Features:
- Built-in ESC filter capacitors
- Multiple mounting holes
- Full-connector design
- Onboard Bluetooth
- Efficient heat dissipation
- Integrated stack
- Stable structure
Specifications
- PWM Frequency: 128KHz
- Gyroscope: MPU6000
- Size: 50.5x96x23mm
- BEC: 5V/2A, 12V/2A
- Wireless: Bluetooth
- Input Voltage: 3-6S
- MCU: STM32F722
- Max Current: 70A
- Current: 60A
- Weight: 101g
Includes
- 1x T-Motor F7 Cine Stack – F722 FC (MPU6000) + 60A 3-6S ESC