Rush Tiny Tank 5.8GHz VTX w/ Smart Audio + 2x Sled Mounts

Free worldwide shipping on all orders over $80

  • 30 days easy returns
  • Order yours before 2.30pm for same day dispatch
Guaranteed Safe Checkout

About this product

Introducing the smallest member of the Tank series. This Tiny 5.8GHz VTX by RUSHFPV is equipped with Rush lock-on technology and Smart Audio. It has excellent stability, power, and a silent setting, to ensure that your VTX will not disturb other pilots during flight time. The PIT mode allows you to start VTX at any time, even when the race has started. This tiny VTX allows you to easily change your frequency and power. A perfect choice for small and lightweight builds!

Specifications

  • Brand: Rush
  • Model: Tiny Tank
  • Input Volt: 5V
  • Weight: 1.4g
  • Channels: 37
  • Connector: U.FL
  • Protocol: TBS Smart Audio
  • Power: PIT/25/100/200/ MAX 350 mW

Includes

  • 1 x?Rush Tiny Tank 5.8GHz VTX w/ Smart Audio
  • 1X Whoop Sled
  • 1X 16*16 Sled