Quadcopter M690Pro

Free worldwide shipping on all orders over $80

  • 30 days easy returns
  • Order yours before 2.30pm for same day dispatch
Guaranteed Safe Checkout

The T-DRONES M690Pro is an advanced, waterproof quadcopter drone designed for industrial use. Featuring a multi-functional control system and a stable propulsion system, the M690Pro provides precision and accuracy for even the most demanding tasks.

T-DRONES-Quadcopter-M690ProT-DRONES-Quadcopter-M690ProT-DRONES-Quadcopter-M690ProT-DRONES-Quadcopter-M690ProT-DRONES-Quadcopter-M690ProT-DRONES-Quadcopter-M690ProT-DRONES-Quadcopter-M690ProT-DRONES-Quadcopter-M690ProT-DRONES-Quadcopter-M690Pro

T-DRONES-Quadcopter-M690Pro

SIZE

T-DRONES-Quadcopter-M690Pro

?

TECHNICAL PARAMETER
Model M690Pro
Wheelbase 700mm
Weight of Drone (Without Battery) 1.69kg
Weight of Drone (With Battery) 3.59kg
Weight of Battery

Standard Smart 6S 22AH battery*1PC : 2.18kg

Max Take-off Weight 6kg
Maximum Ascent Speed 5m/s
Maximum Descending Speed 3m/s
Maximum Horizontal Flight Speed 15m/s
GPS Hover Accuracy Vertical:±0.2m; Horizontal:±0.1m
Hover Time 1kg≥55mins; 2kg≥40mins
Protection IP54
Maximum Tolerable Wind Speed 14m/s
Working Temperature -15℃~50℃
Propulsion System T-MOTOR
Control System PIXHAWK
Dimensions(Unfolded) 550*550*445mm(Without Props)
Dimensions Folded 283*278*175mm(With Landing Gear,Without Props)
Packing Size 420*370*280mm(Normal); 510*420*340mm(With Package)
Shipping Weight 6.6kg(With Packaging)

M690Pro?Overview
M690PRO,?a?long-endurance?and?multi-functional?flight?platform.
M690Pro?could?fly?up?to?55?minutes(1kg?payload)?for?easy?mission?accomplishment?with?abundant?time.Userfriendly?PMM?and?flexible?mounting?methods?guarantee?its?compatibility?with?various?devices.Thanks?to?the?long?effective?communication?distance,?excellent?protection?rate,?and?portable?backpack?design,?you?can?shuttle?in?different?environments?leisurely.

Benefits?and?Features
1.?Hollow?Design
Made?of?carbon?fiber,?Tougher?in?structure,?higher?in?strength,?and?lighter?in?weight.
2.?Long?Flight?Time
Up?to?55mins?under?normal?conditions(1kg?payload).
3.?Smart?Battery
High?energy?density?rate?and?excellent?BMS?for?a?longer?and?safer?flight.
4.?Custom?T-MOTOR?Propulsion?System
The?choice?of?safety,?for?long?endurance?characteristics,?the?efficiency,?reliability,?and?weight?have?been?optimized?to?make?it?highly?efficient,?stable,?and?safe.
5.?Portable?Backpack
Only?5.8kg,?travels?light,?operates?fast?work?efficiently.
6.?Protection
The?mission?killer,?allows?you?to?accomplish?tasks?in?different?environments.
Optional?Payloads
The?M690PRO?comes?with?a?flexible?connector?and?multiple?optional?power?supply?ports?for?better?compatibility?with?more?devices?for?different?demands.
You?may?choose?from?the?following?equipment:?Thermal?Camera,?Laser?Night?Vision,?Aerial?Photography,?Winch?System,?and?Cargo?Box