Smart 4S 30Ah Long-Endurance Drone Battery For UAVs

Free worldwide shipping on all orders over $50

  • 30 days easy returns
  • Order yours before 2.30pm for same day dispatch
Guaranteed Safe Checkout

?Introducing the Smart 4S 30Ah: Your Trusted Flight Companion with Enhanced Performance

The Smart 4S 30Ah is designed to be your reliable escort for safe flight, equipped with a cutting-edge BMS that ensures comprehensive performance. Here are the key benefits and features that set it apart:

Battery Capacity Visibility: With the Smart 4S 30Ah, you can easily monitor the battery level through the advanced BMS. Real-time power display allows you to stay informed and in control.

Enhanced Protection: This smart escort is built to protect the li-ion battery from water erosion, thereby extending its lifespan and ensuring safe usage in various conditions.

Universal Charger Compatibility: Say goodbye to the hassle of finding a special charger. The Smart 4S 30Ah comes equipped with an XT90 adapter, allowing you to use a regular charger for added convenience.

Experience the convenience, safety, and performance of the Smart 4S 30Ah, your go-to choice for optimized flight experiences.
T-DRONES-Smart-4S-30Ah-Long-Endurance-Drone-Battery
?

TECHNICAL PARAMETER
Dimensions
199.6mm*88.2mm*76.6mm
Voltage
14.8V
Capacity
29700mAh
Continuous Discharge
3C(90A)
Max Discharge
5C(150A)
Energy
444Wh
Energy density
211.4Wh/kg
Weight
2100g
Plug
XT60

?

?

?

?

?