M1200 Long Distance Multirotor Drone

Free worldwide shipping on all orders over $80

  • 30 days easy returns
  • Order yours before 2.30pm for same day dispatch
Guaranteed Safe Checkout

Specification

? Standard drone include frame+T-MOTOR power system

? Standard drone does not include FC+battery+Camera

? Battery is an option, otherwise, means it’s not available.

The T-DRONES Multirotor Drone M1200 is an ideal choice for various applications. Its robust design and features make it capable of tackling tasks such as environmental monitoring, electricity inspection, medical delivery, surveying, and mapping. With its wide range of capabilities, the M1200 is sure to meet any of your drone needs.

?

TECHNICAL PARAMETER
Model M1200
Wheelbase 1230mm
Weight of Drone (Without Battery) 5.14kg
Weight of Drone (With Battery) 13.5kg
Weight of Battery 8.36kg(ARES 6S 22AH Battery* 4PCS)
Max Take-off Weight 18.5kg
Maximum Ascent Speed 5m/s
Maximum Descending Speed 3m/s
Maximum Horizontal Flight Speed 15m/s
GPS Hover Accuracy Vertical: ±0.5m; Horizontal: ±2.5m
Hover Time 2kg≥70mins 5kg≥60mins
Maximum Tolerable Wind Speed 13m/s
Working Temperature -15℃~50℃
Propulsion System T-MOTOR
Control System PIXHAWK
Dimensions Folded 585mm*585mm*570mm
Dimensions (Unfolded) 990mm*1005mm*570mm
Packing Size 700mm*700mm*370mm
Shipping Weight 11.6kg

?

M1200 Overview

M1200 is the preferred platform for a 2-5kg payload.

M1200 focuses on customers who are in need of larger payloads.

1h+flight time improves work efficiency and user experience.

Benefits and Features

1. Lightweight Design

Hollow Design, Extrusion forming of the integrated body with high?strength aviation aluminum for higher strength, lighter weight, and smaller volume.

2. Long Endurance

1h flight time and 5kg payload With a 30km data transmission system, it overcomes the distance barrier.

3. Customized T-MOTOR Propulsion System

A leader in security, a trusted choice.

In view of the long endurance characteristics, we get the key optimization on efficiency, reliability, and weight for longer flight time, stability, and safety.

Optional Payloads

The M1200 is equipped with a flexible connector gimbal sharing device and several additional power supply interfaces to achieve multiple purposes.

You may choose from the following equipment: Thermal Camera, Laser Night Vision, Searchlight, Winch System, and Cargo Box.

Secondary Development

In consideration of the different needs of customers, a strong secondary development capability is equipped on the M1200.

1. Protection Enhanced

Key areas are closed to improve protection and meet different environmental requirements.

2. Diverse Choices of Landing Gears

3 types of landing gears are for the customer’s selection: fulcrum point, folding, and T-type.

4. Different Props

Folding and quick-detachable props for time-saving operation.

5. Signal Enhanced

Multiple GPS can be installed for better anti-interference.

?

???????

?