Introducing TMOTOR new “Micro” motor,?perfect for small lightweight toothpick builds and tinywhoops.
The entire series can meet the pilots that in pursuit of lightweight flight.
The TMOTOR M1106 is a micro-sized motor that is perfect for your 3-4S toothpick builds!
It is much more durable with the unibell design.
Unique Point
- Suitable for 2-3 inch toothpick and whoops
- Unibell design
- Insane power
- Lightweight
Recommended
-
Frame: 90mm/110mm Quadcopter
-
ESC: FPV 3-4S ESC
-
Compatible Propellers:? FPV 2-3inch propellers
-
Battery: 3S 450Mah 75C
-
Takeoff Weight: 130g with 3S Battery(Subject to actual take-off weight)