⚡️ Welcome to the official store of TMOTOR Order over $80 Free shipping,150$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
1 / 3

HGLRC Mini LED Pack - 38mm (4pcs)

$9.99 USD
Quantity
1 year warranty of official direct after-sales maintenance.
Free gifts with every order ,Official free assembly service
Get 10% off your subscription
Secure payments

About this product

The HGLRC Mini LED Pack (38mm) is a compact and versatile lighting solution for FPV Drone enthusiasts. An upgrade from the best-selling HGLRC W554B LED light bar, this new set features enhanced lighting capabilities and a lightweight design.

Features

  • The pack includes four individual MINI LED light bars, each measuring 38mm and using small RGB 2020 package lamp beads for an ultra-compact size.
  • Each light bar contains 12 LEDs, totaling 48 LEDs in the pack, to meet competition requirements easily.
  • Features a lightweight design, making it suitable for various aircraft without affecting performance.
  • The RGB LED light source can be programmed via a flight controller or the HGLRC W2812 LED controller, allowing for customization of color effects.
  • Designed for convenience, these LED bars can be connected directly or indirectly, simplifying replacement and maintenance.

Specifications

  • Input voltage: 5v
  • Size: 38mm*7.1mm*5mm
  • Cable length: 70mm
  • Weight: 0.7g (single)

Includes

  • 4x HGLRC LED MINI Strips (38mm)
  • 4x SH1.03P double-ended 70mm cable
HGLRC Mini LED Pack - 38mm (4pcs) HGLRC Mini LED Pack - 38mm (4pcs) HGLRC Mini LED Pack - 38mm (4pcs)

You may also like