Mini Ts100 Digital Oled Programmable Interface Dc5525 Soldering Iron Station Built-In Stm32 Chip

Free worldwide shipping on all orders over $50

  • 30 days easy returns
  • Order yours before 2.30pm for same day dispatch
Guaranteed Safe Checkout

  • NEW MODEL TS100 Digital OLED Programable Soldering Iron Station
  • Have you ever seen this fantastic soldering iron before~
  • We meet it first time and can’t wait to introduce to you immediately.
  • Specifications :
  • Universal power input Interface size :5.5×2.5mm
  • Product description


    Description :
    NEW MODEL?
    TS100 Digital OLED Programable Soldering Iron Station
    Built-in Acceleration Sensors with STM32 Chip
    Embedded Interface DC 5525
    2015 New model solder iron station coming! starting sale now!
    Have you ever seen this fantastic soldering iron before~
    We meet it first time and can’t wait to introduce to you immediately.
    Features :
    Very easy to replace the solder tip
    S
    pecifications :
    Universal power input Interface size :5.5×2.5mm
    TS100 mini iron station is an internal heating intelligent CNC soldering iron, lightweight design, easy to assemble or disassemble and storage, comfortable handle, highly effective heating element and simple control interface, is indispensable tools for electronic worker !~
    Work between?DC12-24V, with OLED screen, temperature adjustment buttons, external power independently, up to 300 ? just need as low as?10?sec.
    Advantage:
    Based on 304 stainless steel nested polycarbonate housing, integration of safety circuit design power supply interface, anti-static structure, embedded STM32 processor chip, dual temperature sensor and acceleration extreme cooperate, TS100?intelligent temperature control between 100-400 degrees, instantaneous heating, automatic dormancy, overtemperature alarm, and other functions.
    Package includes :
    1 x
    TS100 Digital LCD Soldering Iron
    1 x
    TS-B2 Solder Tip(Find more types in?SKU253283)
    1 x
    Allen Key (For replace the tips and heating element)