⚡️ Welcome to the official store of TMOTOR Order over $80 Free shipping,150$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
1 / 4

TMOTOR Cine66 FPV Race&Cinematic Brushless Motor

$45.90 USD
KV
Quantity
1 year warranty of official direct after-sales maintenance.
Free gifts with every order ,Official free assembly service
Get 10% off your subscription
Secure payments

The new CINE Series from TMOTOR is one of TMOTOR's greatest additions to the Cinewhoop class of motors.

The Cine66 cinematic motors have a high-quality design for safer chemical propulsion.

The Cine66 provides stronger power for an 8-9" X8 cinematic build.

Unique Point

  • Unibell structure with double-upgrade on safety and appearance.
  • Wave-shaped appearance enhances heat dissipation
  • Provides smooth cinematic flights

Recommended

  • Frame: 8-9" X8 Cinematic Frame

  • ESC: FPV 4-6S ESC

  • Compatible Propellers:  FPV 8-9 inch propellers

  • Battery:6S 5200mah 75C

  • Takeoff Weight:3600g(Subject to actual take-off weight)

TMOTOR-FPV-Brushless-Motor-CINE66TMOTOR-FPV-Brushless-Motor-CINE66TMOTOR-FPV-Brushless-Motor-CINE66

Specification

TMOTOR-FPV-Brushless-Motor-cineE666TMOTOR-FPV-Brushless-Motor-cineE666TMOTOR-FPV-Brushless-Motor-cineE666TMOTOR-FPV-Brushless-Motor-cineE666TMOTOR-FPV-Brushless-Motor-cineE666TMOTOR-FPV-Brushless-Motor-cineE666TMOTOR-FPV-Brushless-Motor-cineE666TMOTOR-FPV-Brushless-Motor-cineE666TMOTOR-FPV-Brushless-Motor-cineE666TMOTOR-FPV-Brushless-Motor-cineE666

TMOTOR Cine66 FPV Race&Cinematic Brushless Motor Brushless Motor T-MOTOR TMOTOR Cine66 FPV Race&Cinematic Brushless Motor Brushless Motor T-MOTOR TMOTOR Cine66 FPV Race&Cinematic Brushless Motor Brushless Motor T-MOTOR TMOTOR Cine66 FPV Race&Cinematic Brushless Motor Brushless Motor T-MOTOR

You may also like