TMOTOR C80A 80A 5-12S Single Cinematic ESC For FPV Drone

Sale price$139.90 Regular price$159.90
Save $20.00

Specification: 80A Cinematic ESC

 Introducing the C80A Professional Film and Video ESC - Your Ultimate Powerhouse

12S Support: Elevate your film and video projects with the C80A ESC's support for up to 12S battery configurations.

Extended 80A Continuous Operation: Enjoy reliable and uninterrupted operation at 80A current for long-duration filming.

Feather-light Weight: Weighing just 31.2g, the C80A ESC integrates seamlessly into your setup without adding bulk.

Efficient Thermal Management: Stay cool during demanding filming sessions with the C80A ESC's advanced thermal design.

Minimized Line Losses: Experience improved efficiency and maximum power delivery to your motors.

TMOTOR-C80a-5-12s-single-cinematic-fpv-esc

Customer Reviews

Be the first to write a review
0%
(0)
0%
(0)
0%
(0)
0%
(0)
0%
(0)

You may also like

Customer Reviews

Be the first to write a review
0%
(0)
0%
(0)
0%
(0)
0%
(0)
0%
(0)

FREE DELIVERY

Worldwide from $100 for a order

DISCOUNTS & COUPONS

Registration benefits, birthday benefits and other discounts

CONTACT US

Messager or jossey@tmotor.com

SECURE PAYMENT

Pay by Paypal and Credit card

RETURN & REFUND

T-MOTOR's return and exchange policy