⚡️ Welcome to the official store of TMOTOR Order over $80 Free shipping,150$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
1 / 5

TMOTOR AT7224 40CC Airplane Fixed Wing Long Shaft Brushless Motor

$239.00 USD
KV
Quantity
1 year warranty of official direct after-sales maintenance.
Free gifts with every order ,Official free assembly service
Get 10% off your subscription
Secure payments

The TMOTOR AT7224 hi-end motor suitable for larger airplanes of the Outdoor category.

The powerful AT7224 enables to mounting on the fixed-wing and multicopter.

The 6000w maximum power with 17.72kg thrust.

It supports 10-12S is capable to reach currents up to 135A shortly.

Unique Point

  • Tons of power
  • Various mounting ways
  • Safety and long endurance
  • powerful output excellent cooling

Recommended

  • Frame: 3D Plane

  • ESC: TMOTOR Fixed Wing AT115A ESC

  • Compatible Propellers: Fixed Wing 21-24 inch Propellers

  • Takeoff Weight: 6000-7000g(Subject to actual take-off weight)

TMOTOR-Fixed-Wing-Brushless-Motor-AT7224TMOTOR-Fixed-Wing-Brushless-Motor-AT7224TMOTOR-Fixed-Wing-Brushless-Motor-AT7224

Specification

TMOTOR-Fixed-Wing-Motor-AT7224TMOTOR-Fixed-Wing-Motor-AT7215TMOTOR-Fixed-Wing-Motor-AT7224TMOTOR-Fixed-Wing-Motor-AT7224TMOTOR-Fixed-Wing-Motor-AT7224TMOTOR-Fixed-Wing-Motor-AT7224TMOTOR-Fixed-Wing-Motor-AT7224TMOTOR-Fixed-Wing-Motor-AT7224TMOTOR-Fixed-Wing-Motor-AT7224TMOTOR-Fixed-Wing-Motor-AT7224

TMOTOR AT7224 40CC Airplane Fixed Wing Long Shaft Brushless Motor T-MOTOR TMOTOR AT7224 40CC Airplane Fixed Wing Long Shaft Brushless Motor T-MOTOR TMOTOR AT7224 40CC Airplane Fixed Wing Long Shaft Brushless Motor T-MOTOR TMOTOR AT7224 40CC Airplane Fixed Wing Long Shaft Brushless Motor T-MOTOR TMOTOR AT7224 40CC Airplane Fixed Wing Long Shaft Brushless Motor T-MOTOR

You may also like