⚡️ Welcome to the official store of TMOTOR Order over $80 Free shipping,150$ DHL Free Shipping Each order has a free gift ⚡️
30-day postage paid returns
1 / 4

TMOTOR AT5230B 25-30CC Fixed Wing Drones Long Shaft Brushless Motor

$129.00 USD $149.00 USD Save $20.00 USD
KV
Quantity
1 year warranty of official direct after-sales maintenance.
Free gifts with every order ,Official free assembly service
Get 10% off your subscription
Secure payments

The TMOTOR AT5230B hi-end motor suitable for larger airplanes of the Outdoor category.

The AT5230 BLDC motor features with excellent heat dissipation structure which ensures the powerful flight.

3500W maximum power which give strong power for 30CC RC airplane.

It is support 6-12s lipos.

Unique Point

  • Powerful and balanced
  • Powerful output and excellent cooling
  • Safety& long endurance
  • Excelent control and balance experience

Recommended

  • Frame: 3D Plane

  • ESC: TMOTOR Fixed Wing AT115A ESC

  • Compatible Propellers: Fixed Wing 18-22 inch Propellers

  • Takeoff Weight: 4800-5200g(Subject to actual take-off weight)

TMOTOR-Fixed-Wing-Brushless-Motor-AT5230-BTMOTOR-Fixed-Wing-Brushless-Motor-AT5230-BTMOTOR-Fixed-Wing-Brushless-Motor-AT5230-B

Specification

TMOTOR-Fixed-Wing-Motor-AT5230-BTMOTOR-Fixed-Wing-Motor-AT5230-BTMOTOR-Fixed-Wing-Motor-AT5230-BTMOTOR-Fixed-Wing-Motor-AT5230-BTMOTOR-Fixed-Wing-Motor-AT5230-B

TMOTOR AT5230B 25-30CC  Fixed Wing Drones Long Shaft Brushless Motor T-MOTOR TMOTOR AT5230B 25-30CC  Fixed Wing Drones Long Shaft Brushless Motor T-MOTOR TMOTOR AT5230B 25-30CC  Fixed Wing Drones Long Shaft Brushless Motor T-MOTOR TMOTOR AT5230B 25-30CC  Fixed Wing Drones Long Shaft Brushless Motor T-MOTOR

You may also like