AT4120 3D Fixed Wing Airplanes Long Shaft Brushless Motor

$109.90

Free worldwide shipping on all orders over $50

  • 30 days easy returns
  • Order yours before 2.30pm for same day dispatch
Guaranteed Safe Checkout

High quality TMOTOR AT4120 BLDC motor?has been developed?especially for use?of 5s and 6s lipas?for 3D models up to 3500g.

And for sailplanes up to 5000g in weight.

And especially the 250KV can?work under 12S lipas with 2100W max. power.

Unique Point

  • Robust body &release freely
  • Embossing design for secure mounting
  • Anti-stripping design safety assurance
  • High torque and more durable

Recommended

  • Frame: 3D Plane

  • ESC: TMOTOR Fixed Wing AT115A ESC

  • Compatible Propellers:?Fixed Wing 14-16 inch Propellers

  • Takeoff Weight: 2600-2800g(Subject to actual take-off weight)

TMOTOR-Fixed-Wing-Brushless-Motor-AT4120TMOTOR-Fixed-Wing-Brushless-Motor-AT4120TMOTOR-Fixed-Wing-Brushless-Motor-AT4120

Specification

TMOTOR-Fixed-Wing-Brushless-Motor-AT4120TMOTOR-Fixed-Wing-Brushless-Motor-AT4120TMOTOR-Fixed-Wing-Brushless-Motor-AT4120TMOTOR-Fixed-Wing-Brushless-Motor-AT4120TMOTOR-Fixed-Wing-Brushless-Motor-AT4120TMOTOR-Fixed-Wing-Brushless-Motor-AT4120

其他信息

KV

250, 550, 560